HUBBELL CANADA
Rework Device Box, 2.5 In.Ches Deep, Nmd90 And Bx90, 1104LRWUBAR
Image of 1104LRWUBAR Rework Device Box, 2.5 In.Ches Deep, Nmd90 And Bx90, 1104LRWUBAR
Image of 1104LRWUBAR Rework Device Box, 2.5 In.Ches Deep, Nmd90 And Bx90, 1104LRWUBAR
play
3D View
Image of 1104LRWUBAR Rework Device Box, 2.5 In.Ches Deep, Nmd90 And Bx90, 1104LRWUBAR

Rework Device Box, 2.5 In.Ches Deep, Nmd90 And Bx90, 1104LRWUBAR

Brand: TradeSelect

Catalog ID: 1104LRWUBAR

Rework Device Box, 2.5 Inches Deep, NMD90 and BX90.

Rework Device Box, 2.5 Inches Deep, NMD90 and BX90

This Rework Gangable Device Box has a ‘U’ shape bracket design slightly bent at both ends to avoid the bracket from cutting into the drywall. Retracted bracket grips back of the drywall in one quick step. The captive screw allows the universal cable clamp to be raised simultaneously providing a fast and easy installation

General

Application

Device boxes are used to house wiring devices such as switches or receptacles. Rework Device boxes are used during renovations, when joists access are limited.

Bracket Setback

0.4375

Bracket Type

RW - Rework Bracket

Catalog Number

1104LRWUBAR

Color

Drawn or Welded

Welded

Ends Cable

4

Gangable

Yes

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

Switch Box, Box

UPC

626463020791

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2 in

Raised Ground

Yes

Weight

0.56 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Setback

0.4375

Bracket Type

RW - Rework Bracket

Gangable

Yes

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

40

Pallet Quantity

1680