HUBBELL CANADA
Rework Device Box, 2.5 In.Ches Deep, With Flush Ears, Nmd90 And Bx90, With Knockout, EZ101BAR
Image of EZ101BAR Rework Device Box, 2.5 In.Ches Deep, With Flush Ears, Nmd90 And Bx90, With Knockout, EZ101BAR
Image of EZ101BAR Rework Device Box, 2.5 In.Ches Deep, With Flush Ears, Nmd90 And Bx90, With Knockout, EZ101BAR

Rework Device Box, 2.5 In.Ches Deep, With Flush Ears, Nmd90 And Bx90, With Knockout, EZ101BAR

Brand: TradeSelect

Catalog ID: EZ101BAR

Rework Device Box, 2.5 Inches Deep, With Flush Ears, NMD90 and BX90, With Knockout.

Rework Device Box, 2.5 Inches Deep, With Flush Ears, NMD90 and BX90, With Knockout

This Rework Gangable Device Box has smooth flat external sides for a simple and easy installation. Its retracted pivoting ends allow easy insertion in the cut area on the drywall for a quick installation. No additional box supports are required.

General

Application

For use on house wiring devices such as switches or receptacles

Catalog Number

EZ101BAR

Knockouts

1/2"(1)

Type

Device Box

UPC

626463000618

Certifications And Compliance

Industry Standard(s)

CSA Certified

Configuration

Knockouts

1/2"(1)