HUBBELL CANADA
Rigid Strap 1 Hole Steel 0.50 In., R1S050
Image of R1S050 Rigid Strap 1 Hole Steel 0.50 In., R1S050
Image of R1S050 Rigid Strap 1 Hole Steel 0.50 In., R1S050
Image of R1S050 Rigid Strap 1 Hole Steel 0.50 In., R1S050

Rigid Strap 1 Hole Steel 0.50 In., R1S050

Brand: TradeSelect

Catalog ID: R1S050

RIGID STRAP 1 HOLE STEEL 0.50IN

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

General

Application

Used to mount EMT conduit

Catalog Number

R1S050

Material

Steel

Type

One hole strap

UPC

626463033043

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50