HUBBELL CANADA
Rigid Strap 2 Hole 0.75 In. Pack Of 5, R2S075R5
Image of R2S075R5 Rigid Strap 2 Hole 0.75 In. Pack Of 5, R2S075R5
Image of R2S075R5 Rigid Strap 2 Hole 0.75 In. Pack Of 5, R2S075R5

Rigid Strap 2 Hole 0.75 In. Pack Of 5, R2S075R5

Brand: TradeSelect

Catalog ID: R2S075R5

RIGID STRAP 2 HOLE 0.75 IN Pack of 5.

General

Catalog Number

R2S075R5

UPC

805035011485

Volume

29.25