

Brand: Ripley Tools
Catalog ID: 38210-018
Accessibility
Mid-Span
Catalog Number
38210-018
Product Type
Fixed Bushing Tools
Diameter
0.6 in – 1.75 in
Dimensions
60 in x 6 in x 7 in
Dimensions Metric
1524 x 152.4 x 177.8 mm
Height
7 in
Height Metric
177.8 mm
Length
60 in
Length Metric
1524
Max Cable/Hose O.D.
1.75 in
Min Cable/Hose O.D.
0.6 in (15.24 mm)
Weight
11 lb
Width
6 in
Width Metric
152.4
Rating - Minimum Voltage
10 kV
Voltage - Maximum
35 kV
Cable Specification
Tree Wire; Spacer Cables
Accessibility
Mid-Span