HUBBELL CANADA
Image of 38210-060 RMS® Series
Image of 38210-060 RMS® Series

RMS® Series

Brand: Ripley Tools

Catalog ID: 38210-060

Non-Adjustable Cable Stripper For Tree Wire & Spacer Cable Mid-Spans. For any phase, without removing the conductor from the spacers.

  • Designed for one person operation from a bucket truck
  • Strips any phase without removing the conductor from the spacers & each bushing is equipped with a go/no-go style gauge to ensure the proper bushing is used on the cable
  • Includes a tool stop clamp & convenient carrying case with storage for additional bushings & cable gauges

General

Accessibility

Mid-Span

Catalog Number

38210-060

Product Type

Fixed Bushing Tools

UPC

850028743294

Dimensions

Diameter

0.6 in – 1.75 in

Dimensions

60 in x 6 in x 7 in

Dimensions Metric

1524 x 152.4 x 177.8 mm

Height

7 in

Height Metric

177.8 mm

Length

60 in

Length Metric

1524

Max Cable/Hose O.D.

1.75 in

Min Cable/Hose O.D.

0.6 in (15.24 mm)

Weight

11 lb

Width

6 in

Width Metric

152.4

Electrical Ratings

Rating - Minimum Voltage

10 kV

Voltage - Maximum

35 kV

Conductor Related

Cable Specification

Tree Wire; Spacer Cables

Operational

Accessibility

Mid-Span