
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RMS120ILW
Night Light Version
Application
No Buttons
Catalog Number
RMS120ILW
Control Output
Input Voltage
EU RoHS Indicator
No
Indicator(s) Type
PIR= Red LED
Item Type
Load Capacity
500W Incandescent @ 120V AC
Material - Mounting Hardware
Screw Mounting
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Specifications
UPC
883778301186
Sensitivity
Adjustable W
Supply Voltage
120V AC V
EU RoHS Indicator
No
Industry Standard(s)
Load Capacity
500W Incandescent @ 120V AC
Control Output
Input Voltage
Indicator(s) Type
PIR= Red LED
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Sensing Range
42 to 54 Inches above the Floor
Carton Quantity
10