HUBBELL CANADA
Rocker, Weatherproof, self-grounding, back and side wired
Image of RSD120WPLA Rocker, Weatherproof, self-grounding, back and side wired
Image of RSD120WPLA Rocker, Weatherproof, self-grounding, back and side wired
Image of RSD120WPLA Rocker, Weatherproof, self-grounding, back and side wired
Image of RSD120WPLA Rocker, Weatherproof, self-grounding, back and side wired
+4
Image of RSD120WPLA Rocker, Weatherproof, self-grounding, back and side wired

Rocker, Weatherproof, self-grounding, back and side wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RSD120WPLA

Rocker, Weatherproof, self-grounding, back and side wired

  • NEMA Type 3R
  • Single Pole / 3-Way Capable
  • No cover required

General

Catalog Number

RSD120WPLA

Color

Environmental Conditions

Weather Proof

EU RoHS Indicator

Series

Decorator

UPC

883778309069

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

120/277 V

Voltage Rating Description

120/277V

Certifications And Compliance

Environmental Conditions

Weather Proof

EU RoHS Indicator

Logistics

Carton Quantity

10