HUBBELL CANADA
Image of 5358 Rod, Expanding/Cross-Plate Anchor, 3/4in X 8ft Twineye
Image of 5358 Rod, Expanding/Cross-Plate Anchor, 3/4in X 8ft Twineye

Rod, Expanding/Cross-Plate Anchor, 3/4in X 8ft Twineye

Brand: CHANCE Utility

Catalog ID: 5358

Expanding/Cross-Plate Anchor Rod 0.75" (19.1 mm) Diameter Rod, 8' (2438 mm) long with Twineye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

General

Application

Earth Tension Anchoring

Catalog Number

5358

Coating

Galvanized, ASTM A-153

Eyenut Style

Twineye

Material Type

Standard

Product Type

Expanding, Cross Plate Anchor Rod

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Type

Anchor Rod

UPC

096359072508

Dimensions

Dimensions

96.000 in x 2.000 in x 1.250 in

Height

1.25 in

Length

96 in

Rod Diameter

0.75 in

Weight

12.74 lb

Width

2 in

Certifications And Compliance

Industry Standard(s)

NEMA Standard

RUS Listed Reference

x – Rod, anchor

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Logistics

Pallet Quantity

50

Standard Package

5