HUBBELL CANADA
ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/COPPER COATED FINISH
Image of 9161 ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/COPPER COATED FINISH
Image of 9161 ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/COPPER COATED FINISH

ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/COPPER COATED FINISH

Brand: CHANCE Utility

Catalog ID: 9161

Diamond Point Staple, copper coated, 3" long x 1-1/16" inside width x .25" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • ANSI Standard, C135
  • RUS Listed. Al - Staples, ground wire

General

Catalog Number

9161

Coating

Copper Coated

Material

Steel

Type

Staples

UPC

096359076209

Dimensions

Dimensions

3 in. x 1.562 in x 0.25 in

Distance From Pole

N/A

Height

0.25 in

Length

3 in.

Weight

0.08 lb

Width

1.562 in

Width Inside

1-1/16 in.

Conductor Related

Wire Size

1/4 in.

Certifications And Compliance

RUS Listed Reference

al - Staples, groud wire

Logistics

Carton Quantity

100

Pallet Quantity

20000