HUBBELL CANADA
ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/ELECTRO ZINC FINISH
Image of 7522 ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/ELECTRO ZINC FINISH
Image of 7522 ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/ELECTRO ZINC FINISH

ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/ELECTRO ZINC FINISH

Brand: CHANCE Utility

Catalog ID: 7522

Diamond Point Staple, electro zinc plated, 3" long x 1-1/16" inside width x .25" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

ANSI Standard, C135.14

General

Catalog Number

7522

Coating

Electro Zinc

Material

Steel

Type

Staples

UPC

096359074342

Dimensions

Dimensions

3 in. x 1.562 in x 0.25 in

Distance From Pole

N/A

Height

0.25 in

Length

3 in.

Weight

0.08 lb

Width

1.562 in

Width Inside

1-1/16 in.

Conductor Related

Wire Size

1/4 in.

Logistics

Pallet Quantity

20000