HUBBELL CANADA
ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/GALVANIZED FINISH
Image of C2050220 ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/GALVANIZED FINISH
Image of C2050220 ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/GALVANIZED FINISH

ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/16in ID x 1/4in WIRE DIA. w/GALVANIZED FINISH

Brand: CHANCE Utility

Catalog ID: C2050220

Diamond Point Staple, hot dip galvanized, 3" long x 1-1/16" inside width x .25" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

ANSI Standard, C135.14

General

Catalog Number

C2050220

Coating

Galvanized

Material

Steel Wire

Type

Staples

UPC

096359013662

Dimensions

Dimensions

3 in. x 1.562 in x 0.25 in

Distance From Pole

N/A

Height

0.25 in

Length

3 in.

Weight

0.08 lb

Width

1.562 in

Width Inside

1-1/16 in.

Conductor Related

Wire Size

1/4 in.

Logistics

Carton Quantity

100

Pallet Quantity

18000