HUBBELL CANADA
Rotary Dimmer Single Pole Switch Beige 600 W, 120V AC
Image of AR61 Rotary Dimmer Single Pole Switch Beige 600 W, 120V AC
Image of AR61 Rotary Dimmer Single Pole Switch Beige 600 W, 120V AC
Discontinued

Rotary Dimmer Single Pole Switch Beige 600 W, 120V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AR61

Dimmer, Rotary Dimmer, Single Pole, 600W, Beige

General

Catalog Number

AR61

Color

Item Type

Rotary Control Dimmer

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Product Family

Architectural Grade

Specifications

  • Dimmer Style - Architectural Grade Rotary
  • Product Type - Dimmers
  • Switch Type - Single Pole

Style

Single Pole

Type

Rotary Control

UPC

783585224190

Dimensions

Weight

0.6 lb

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

600 W

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Logistics

Carton Quantity

10