

Brand: Burndy
Catalog ID: Y1MRTC
Rotating die is color coded to match color coded connectors, Molded comfort grips reduce fatigue during continuous use, Ratchet mechanism assures a complete crimp every time
Application
Application - For Use On
#8-1 AWG Copper Terminals and Splices and #14-4 AWG Thin-Wall C-Taps
Catalog Number
Y1MRTC
Die Type
Rotating Die Wheel
EU RoHS Indicator
Product Type
Ratchet and Small Hand Tools
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOL™
UPC
781810271292
Dimensions
10 in x 3 in x 0.75 in
Height
0.75 in
Length
10 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
1.46 lb
Width
3 in
Crimping Ranges
Copper: #8 AWG - #1 AWG
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
Carton Quantity
20
Package Contents
Tool only