HUBBELL CANADA
Round Pan Box, 4 Inches Diameter, 0.5 In.Ches Deep, 56111BAR
Image of 56111BAR Round Pan Box, 4 Inches Diameter, 0.5 In.Ches Deep, 56111BAR
Image of 56111BAR Round Pan Box, 4 Inches Diameter, 0.5 In.Ches Deep, 56111BAR
play
3D View
Image of 56111BAR Round Pan Box, 4 Inches Diameter, 0.5 In.Ches Deep, 56111BAR

Round Pan Box, 4 Inches Diameter, 0.5 In.Ches Deep, 56111BAR

Brand: TradeSelect

Catalog ID: 56111BAR

Round Pan Box, 4 Inches Diameter, 0.5 Inches Deep.

Round Pan Box, 4 Inches Diameter, 0.5 Inches Deep

This Hubbell® 4in. Round Pan Box is ideally used on shallow surface, for light fixtures and smoke detectors. This shallow pan box mounts underneath the joist and fits flush with the finished ceiling. Captive ground screws provide easy access and prevents the ground screw from protruding beyond the bottom of the box.

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

56111BAR

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

4 x 1/2 in

Knockouts - Bottom

4 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Octagonal Pan Box, Box

UPC

626463002261

Wiring System

Conduit

Dimensions

Actual Depth

0.5 in

Knockouts - Bottom

4 x 1/2in

Raised Ground

Yes

Weight

0.26 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

4 x 1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

4950