HUBBELL CANADA
Reducing Washer 1.50 In. To 1.25 In., RW1512
Image of RW1512 Reducing Washer 1.50 In. To 1.25 In., RW1512

Reducing Washer 1.50 In. To 1.25 In., RW1512

Brand: TradeSelect

Catalog ID: RW1512

REDUCING WASHER 1.50IN TO 1.25IN

Trade size: 1-1/2" x 1-1/4", Carton Quantity: 100, Case Quantity: 1000

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW1512

Material

Steel

Type

Reducing Washer

UPC

626463036440

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

100