

Brand: Burndy
Catalog ID: RYA25U
Catalog Number
RYA25U
Connector Type
Terminal
Feature - Barrel Style
Chamfered
Product Family
Utility Overhead & Underground Distribution>Network Underground>Terminals
Product Type
Compression
UPC
781810261569
UPC 14 Digit GTIN
00781810261569
Dimension - F Width Center to Center inch
0.96 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG
Conductor - Copper Str Size
1/0
Conductor - Copper Str Size Range
1/0
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
Terminal
Carton Quantity
400
Pallet Quantity
57600