

Catalog Number
RYA28UK
Connector Type
Terminal
Die Index
249;K-840
Material
Aluminum
Physical Attribute - Number of Crimps Required
2
Plated
Yes
Plating Type
Tin
Product Type
Compression
UPC
781810425671
UPC 14 Digit GTIN
00781810425671
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - AL Str Size
4/0 AWG
Conductor - AL Str Size Range
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
2
Carton Quantity
12
Pallet Quantity
5568