

Catalog Number
RYA2UK
Connector Type
Terminal
Die Index
243;BG;K-5/8-1
Physical Attribute - Number of Crimps Required
1
Plated
Yes
Plating Type
Tin
Product Type
Compression
Trade Name
MOLE™
UPC
781810425688
UPC 14 Digit GTIN
00781810425688
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - AL Str Size
2 AWG
Conductor - AL Str Size Range
2 AWG
Conductor - Copper Solid Size
1/0 AWG
Conductor - Copper Solid Size Range
1/0 AWG
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
1
Carton Quantity
12
Pallet Quantity
5568