

Brand: Burndy
Catalog ID: RYA31AC
Catalog Number
RYA31AC
Connector Type
Heat Shrink
Die Index
299; 655; 705
Physical Attribute - Number of Crimps Required
2
Product Type
Compression
Trade Name
MOLE™
UPC
781810181157
UPC 14 Digit GTIN
00781810181157
Dimension - B Length inch
2 in
Dimension - D inch
1.11 in
Dimension - Length Overall inch
3.15 in
Dimension - Pad Width inch
1.11 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Size Range
300 kcmil-350 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Heat Shrink
Physical Attribute - Number of Crimps Required
2
Carton Quantity
9
Pallet Quantity
1296