HUBBELL CANADA
Image of 35440 S-200
Image of 35440 S-200

S-200

Brand: Ripley Tools

Catalog ID: 35440

Connector Security Tools. For use with the TW Series torque wrenches.

  • Engineered with an extended 7/16″ shank for use with the TW Series torque wrenches in security shield applications
  • Machined & heat-treated steel construction provides maximum durability
  • Equipped with a knurled handle for easy gripping & a steel loop for additional tool leverage, as well as a method of attachment to a tool belt

General

Catalog Number

35440

Dimensions

Length

4.5 in

Length Metric

114 mm

Weight

1.9 oz