HUBBELL CANADA
Image of S4460G S4460G - Discontinued
*Representative image
Image of S4460G S4460G - Discontinued
Discontinued

S4460G - Discontinued

Brand: Wiegmann

Catalog ID: S4460G

DISCONTINUED - N1 Screw-Cover Wireway 4X4X60 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 16 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners. Straight sections with knockouts are provided on side walls on wireways.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S4460G

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

Finish Type

Galvanized

Knockouts

Yes

Material

Carbon Steel

Type

Wireway

UPC

786725851676

Dimensions

Actual Length

60 in

Depth

60 in

Height

4 in

Weight

17.25 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

4