HUBBELL CANADA
Saddle Conn One Screw Zinc 1.00 In., NMS100
Image of NMS100 Saddle Conn One Screw Zinc 1.00 In., NMS100
Image of NMS100 Saddle Conn One Screw Zinc 1.00 In., NMS100

Saddle Conn One Screw Zinc 1.00 In., NMS100

Brand: TradeSelect

Catalog ID: NMS100

SADDLE CONN ONE SCREW ZINC 1.00IN

Trade size: 1" (27), Carton Quantity: 10, Case Quantity: 100

General

Application

Use to terminate non-metallic and armored cable or flex conduit to an enclosure

Catalog Number

NMS100

Material

Zinc

Type

One Screw - Saddle Connector

UPC

626463032749

Certifications And Compliance

Industry Standard(s)

cULus Certified

Logistics

Carton Quantity

10