


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HSLDPK2
Standard Product
Catalog Number
HSLDPK2
Color
Yellow
Item Type
Lockout Device
Lock Type
Not Supplied
Material
Thermoplastic
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Product Family
Lockout Device
Specifications
Type
For Toggle
UPC
783585022130
Dimensions
3.12 in x 1 in x 0.63 in
Display Size
Standard Sized Product
Height
0.63 in
Length
3.12 in
Weight
0.1 lb
Width
1 in
Nema Color
Yellow
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
5
Pallet Quantity
2025