HUBBELL CANADA
SC Duplex Screw Mount Fiber Optic Adapter Orange, 6-Pack
Image of FASCDSS6OR SC Duplex Screw Mount Fiber Optic Adapter Orange, 6-Pack
Image of FASCDSS6OR SC Duplex Screw Mount Fiber Optic Adapter Orange, 6-Pack
Discontinued

SC Duplex Screw Mount Fiber Optic Adapter Orange, 6-Pack

Brand: Hubbell Premise Wiring

Catalog ID: FASCDSS6OR

Fiber Optic Adapters, SC Duplex, Screw Mounting, Zircon Sleeves, Orange, 6 Pack.

  • SC Duplex
  • Screw Mounting
  • Zircon Sleeves
  • Orange
  • 6 Pack

6-Pack

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FASCDSS6OR

Color

Orange

Environmental Conditions

Indoor

EU RoHS Indicator

Item Type

SC Duplex

Material

Ceramic

Material - Mounting Hardware

Screw

Mounting Type

Screw

Repeatability

0.1 dB

Service Life

500 matings

Style

SC Duplex

Temperature Rating

0C to 70C

UPC

662620242002

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Indoor

EU RoHS Indicator

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Operational

Adapter Type

Duplex

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25