

Brand: Hubbell Premise Wiring
Catalog ID: FASCSS12B
12-Pack
Adapter Type
Simplex
Application
Data Outlet
Catalog Number
FASCSS12B
Color
Blue
Environmental Conditions
Indoor
EU RoHS Indicator
Item Type
SC Simplex
Material
Ceramic
Material - Mounting Hardware
Screw Mounting
Mounting Type
Screw
Repeatability
0.1 dB
Service Life
500 matings
Style
SC Simplex
Temperature Rating
0C to 70C
UPC
662620243917
Display Size
2.5 mm
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
Indoor
EU RoHS Indicator
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3
Adapter Type
Simplex
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25