HUBBELL CANADA
SC-ST Duplex Clip Mount Fiber Optic Adapter Red, 6-Pack
Image of FASTSCDSC6R SC-ST Duplex Clip Mount Fiber Optic Adapter Red, 6-Pack
Image of FASTSCDSC6R SC-ST Duplex Clip Mount Fiber Optic Adapter Red, 6-Pack
Discontinued

SC-ST Duplex Clip Mount Fiber Optic Adapter Red, 6-Pack

Brand: Hubbell Premise Wiring

Catalog ID: FASTSCDSC6R

Fiber Optic Adapters, SC-ST Duplex, Clip In Mounting, Zircon Sleeves, Red, 6 Pack

  • SC-ST Duplex
  • Clip In Mounting
  • Zircon Sleeves
  • Red
  • 6 Pack

6-Pack

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FASTSCDSC6R

Color

Environmental Conditions

Indoor

EU RoHS Indicator

Item Type

SC to ST Duplex

Material

Ceramic

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Recommended Cut-Out - 1.024” x 0.375”
  • Sleeve Material - Zirconia Ceramic Sleeves

Style

SC/ST-Style

Temperature Rating

0C to 70C

UPC

662620212463

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Indoor

EU RoHS Indicator

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS

Operational

Adapter Type

Duplex

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25