HUBBELL CANADA
Image of US05-7110 SCS MAX Clamp
Image of US05-7110 SCS MAX Clamp
Image of US05-7110 SCS MAX Clamp
Image of US05-7110 SCS MAX Clamp
+2
Image of US05-7110 SCS MAX Clamp

SCS MAX Clamp

Brand: Ripley Tools

Catalog ID: US05-7110

The SCS MAX Semi-con Scoring Tool is an extended version of the existing SCS designed to make precision score depth cuts on large diameter power cable with strippable semi-con for proper semi-con removal. The tool has a cable size range of 1.77′′ to 2.96′′ (45 to 75 mm) diameter over the semi-con screen and a scoring depth up to 0.16′′ (4 mm).

  • Compact & user-friendly tool scores semi-con on large cables without damaging the insulation
  • Eliminates the need for traditional stripping knives, reducing the risk of cuts or lacerations
  • Performs spiral & calibrated square cuts on cable diameters ranging from 1.77′′ to 2.96′′ (45 to 75 mm)
  • Precise & easily adjustable blade depths from 0′′ to 0.16′′ (0 to 4 mm) in increments of 0.002′′ (0.05 mm)
  • Operates within a 4′′ (101.6 mm) envelope on larger cables
  • Equipped with a standard cable guide in either customary (inch) or metric (mm) unit measurements

General

Accessibility

End

Catalog Number

US05-7110

Cutting Edge

Radial; Spiral

Dimensions

Dimensions

8.94 in x 4.99 in x 2 in

Dimensions Metric

227.1 x 126.1 x 50.8 mm

Height

2 in

Height Metric

50.8 mm

Length

8.94 in

Length Metric

227.1

Weight

12 oz

Width

4.99 in

Width Metric

126.1

Conductor Related

Cable Specification

Primary Distribution Underground

Operational

Accessibility

End

Shaves Semi-Con

Yes