HUBBELL CANADA
Image of 43625 SCS (Metric)
Image of 43625 SCS (Metric)
Image of 43625 SCS (Metric)
Image of 43625 SCS (Metric)
+1
Image of 43625 SCS (Metric)

SCS (Metric)

Brand: Ripley Tools

Catalog ID: 43625

Adjustable Cable Semi-Con Scoring Tool. Compact and user-friendly scoring tool.

  • Compact & user-friendly scoring tool scores semi-con on all medium voltage 5 to 35kV cables without damaging the insulation
  • Accommodates cable diameters from 0.31″ to 2.0″ (8 to 51 mm)
  • Capable of performing longitudinal, spiral & calibrated square cuts
  • Precise blade depth adjustment provides accurate semi-con scoring
  • Operates in a 2″ (51 mm) envelope on larger cables
  • Easy blade replacement
  • Standard cable guide
  • General purpose semi-con scoring for most medium voltage cable constructions
  • Narrowed cable guide suitable for sheathed & jacketed 3 phase assemblies
  • Allows for better control on highly bowed or curved cable

General

Accessibility

End

Catalog Number

43625

Cutting Edge

Spiral; Longitudinal; Calibrated Square Cuts

Product Type

Semi-Con Tools

UPC

096359850267

Dimensions

Length

5 in

Length Metric

127 mm

Weight

9.6 oz

Electrical Ratings

Rating - Minimum Voltage

5 kV

Voltage - Maximum

35 kV

Conductor Related

Cable Specification

Primary Distribution Underground

Certifications And Compliance

Patent Number

U.S. Patent No. D721;563

Operational

Accessibility

End

Shaves Semi-Con

Yes