HUBBELL CANADA
SDC™ Bushing Model 0118-05 27.5kV 150kV BIL2000A
Image of 150-020-T-118-05 SDC™ Bushing Model 0118-05 27.5kV 150kV BIL2000A
*Representative image
Image of 150-020-T-118-05 SDC™ Bushing Model 0118-05 27.5kV 150kV BIL2000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0118-05 27.5kV 150kV BIL2000A

Brand: Electro Composites

Catalog ID: 150-020-T-118-05

SDC™ 27.5kV 2000A Transformer Bushing, Bottom connected for Air to Oil application, 11in ground shield, 26.9in creep, rated per CSA C88.1

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

Transformer

Bottom Terminal Type

1 1/2-12

Catalog Number

150-020-T-118-05

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

19.5 in

Below Flange Length

20.19 in

Depth

8.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.48 in

Diameter - Below Flange Maximum P

3.48 in

Diameter - Conductor Outside Under Insulation

1.75 in

Diameter - Live Part Bottom

1.75 in

Diameter - Live Part Top

3.25 in

Diameter - Rod / Tube

1.75 in

Dimensions

39.69 in x 8.5 in x 8.5 in

Effective Length - Bottom Terminal

4 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

7.28 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

8.5 in

Height

8.5 in

Length

39.69 in

Length - Ground Shield

11 in

Length - Insulated Section

29.3 in

Length - Insulation Above Flange

8.9 in

Length - Insulation Below Flange

3.99 in

Length - Live Part Bottom

5.2 in

Length - Live Part Top

5.2 in

Length - Minimum Oil Immersion Level

11 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.4 in

Thickness

0.865 in

Top Terminal Min. Thread Length

4 in

Weight

59 lb

Width

8.5 in

Electrical Ratings

BIL

150 kV

Current Rating

2000 A

kV Class

27.5 kV

Minimum Creepage

26.9 in

Minimum Strike

11.5 in

Withstand Voltage - 60 Hz Dry

70 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4