


Brand: Electro Composites
Catalog ID: 150-020-T-157-01
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please click here
Application
Transformer
Bottom Terminal Type
1X BLADE WITH 2X 0.69 DIA HOLES
Catalog Number
150-020-T-157-01
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
2
Number of Flange Mounting Holes
6
Product Type
Traversée condensatrice SDC
Series
SDC™
Test Tap
Yes
Top Terminal Type
2-12
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
23.5 in
Below Flange Length
32.31 in
Depth
10.75 in
Diameter - Above Flange Maximum
8.64 in
Diameter - Below Flange Maximum D <gt/> 1"
4.15 in
Diameter - Below Flange Maximum P
4.15 in
Diameter - Conductor Outside Under Insulation
2 in
Diameter - Live Part Bottom
2 in
Diameter - Live Part Top
3.5 in
Diameter - Rod / Tube
2 in
Dimensions
55.81 in x 10.75 in x 10.75 in
Effective Length - Bottom Terminal
4.25 in
Effective Length - Top Terminal
2.5 in
Flange Mounting Hole Bolt Circle
9.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10.75 in
Height
10.75 in
Length
55.81 in
Length - Ground Shield
21.5 in
Length - Insulated Section
46.7 in
Length - Insulation Above Flange
15.8 in
Length - Insulation Below Flange
5.61 in
Length - Live Part Bottom
5.2 in
Length - Live Part Top
3.9 in
Length - Minimum Oil Immersion Level
21.5 in
Sealing Surface Inside Diameter
4.37 in
Sealing Surface Outside Diameter
8.37 in
Thickness
1.075 in
Top Terminal Min. Thread Length
2.5 in
Weight
105 lb
Width
10.75 in
BIL
150 kV
Current Rating
2000 A
kV Class
25 kV
Minimum Creepage
37.9 in
Minimum Strike
18 in
Withstand Voltage - 60 Hz Dry
60 kV
Industry Standard(s)
IEEE C57.19.01
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
1X BLADE WITH 2X 0.69 DIA HOLES
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
2
Number of Flange Mounting Holes
6