HUBBELL CANADA
Image of 110-020-W-221-07 SDC™ Bushing Model 0221-07 15kV 110kV BIL2000A
*Representative image
Image of 110-020-W-221-07 SDC™ Bushing Model 0221-07 15kV 110kV BIL2000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0221-07 15kV 110kV BIL2000A

Brand: Electro Composites

Catalog ID: 110-020-W-221-07

SDC™ 15kV 2000A Wall/Floor Bushing, Bottom connected for Air to Air application, 2in ground shield, 18.8in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

Wall/Floor

Bottom Terminal Type

2-12 with 2x 0.69 dia holes

Catalog Number

110-020-W-221-07

Color

Gray

Flange Type

Epoxy

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Epoxy

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

No

Top Terminal Type

1x blade with 4x 0.56 dia holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

14.8 in

Below Flange Length

13 in

Depth

8.64 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

4.49 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2 in

Diameter - Live Part Top

4 in

Diameter - Rod / Tube

2 in

Dimensions

27.75 in x 8.64 in x 8.64 in

Effective Length - Bottom Terminal

4.88 in

Effective Length - Top Terminal

4.25 in

Flange Mounting Hole Bolt Circle

6.5 in

Flange Mounting Hole Diameter

1/2-13 in

Flange Outside Diameter

8.64 in

Height

8.64 in

Length

27.75 in

Length - Ground Shield

2 in

Length - Insulated Section

15.7 in

Length - Insulation Above Flange

7.4 in

Length - Insulation Below Flange

6 in

Length - Live Part Bottom

5 in

Length - Live Part Top

7.1 in

Sealing Surface Inside Diameter

5 in

Sealing Surface Outside Diameter

7.55 in

Thickness

1.245 in

Weight

47 lb

Width

8.64 in

Electrical Ratings

BIL

110 kV

Current Rating

2000 A

kV Class

15 kV

Minimum Creepage

18.8 in

Minimum Creepage - Inside

10.2 in

Minimum Strike

9.4 in

Minimum Strike - Inside

7.1 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

2-12 with 2x 0.69 dia holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

6