


Brand: Electro Composites
Catalog ID: 075-012-T-233-01
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please click here
Application
Transformer
Bottom Terminal Type
1X BLADE WITH 4X 0.38 DIA HOLES
Catalog Number
075-012-T-233-01
Color
Gray
Flange Type
Square
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Bolt Holes - Top Terminal
2
Number of Flange Mounting Holes
4
Product Type
Traversée condensatrice SDC
Series
SDC™
Test Tap
No
Top Terminal Type
1X BLADE WITH 2X 0.38 DIA HOLES
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
34.3 in
Below Flange Length
17.5 in
Depth
5.88 in
Diameter - Above Flange Maximum
4.15 in
Diameter - Below Flange Maximum D <gt/> 1"
4.3 in
Diameter - Below Flange Maximum P
4.3 in
Diameter - Conductor Outside Under Insulation
1.5 in
Diameter - Live Part Bottom
4 in
Diameter - Live Part Top
1.5 in
Diameter - Rod / Tube
1.5 in
Dimensions
51.79 in x 5.88 in x 5.88 in
Effective Length - Bottom Terminal
4 in
Effective Length - Top Terminal
3.25 in
Flange Mounting Hole Bolt Circle
6.75 in
Flange Mounting Hole Diameter
0.47 in
Flange Outside Diameter
5.88x5.88 in
Height
5.88 in
Length
51.79 in
Length - Ground Shield
1 in
Length - Insulated Section
33.39 in
Length - Insulation Above Flange
22.3 in
Length - Insulation Below Flange
5.5 in
Length - Live Part Bottom
11 in
Length - Live Part Top
7.4 in
Length - Minimum Oil Immersion Level
1 in
Sealing Surface Inside Diameter
4.37 in
Sealing Surface Outside Diameter
5.3 in
Thickness
1.325 in
Thickness - Flange Plate
0.75 in
Weight
58 lb
Width
5.88 in
BIL
75 kV
Current Rating
1200 A
kV Class
12 kV
Minimum Creepage
27.3 in
Minimum Strike
23.4 in
Withstand Voltage - 60 Hz Dry
28 kV
Industry Standard(s)
IEC 60137
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
1X BLADE WITH 4X 0.38 DIA HOLES
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Bolt Holes - Top Terminal
2
Number of Flange Mounting Holes
4