HUBBELL CANADA
Image of 250-040-W-263-00 SDC™ Bushing Model 0263-00 52kV 250kV BIL4000A
*Representative image
Image of 250-040-W-263-00 SDC™ Bushing Model 0263-00 52kV 250kV BIL4000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0263-00 52kV 250kV BIL4000A

Brand: Electro Composites

Catalog ID: 250-040-W-263-00

SDC™ 52kV 4000A Wall/Floor Bushing, Bottom connected for Air to Air application, 19.7in ground shield, 71.7in creep, rated per IEC 60137

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

3-12

Catalog Number

250-040-W-263-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

Silver

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

3-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

37.3 in

Below Flange Length

52.25 in

Depth

16 in

Diameter - Above Flange Maximum

10.62 in

Diameter - Below Flange Maximum D <gt/> 1"

7.75 in

Diameter - Below Flange Maximum P

7.75 in

Diameter - Conductor Outside Under Insulation

3 in

Diameter - Live Part Bottom

3 in

Diameter - Live Part Top

4.5 in

Diameter - Rod / Tube

3 in

Dimensions

89.5 in x 16 in x 16 in

Effective Length - Bottom Terminal

5 in

Effective Length - Top Terminal

5 in

Flange Mounting Hole Bolt Circle

14 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

16 in

Height

16 in

Length

89.5 in

Length - Ground Shield

19.7 in

Length - Insulated Section

77.7 in

Length - Insulation Above Flange

25.2 in

Length - Insulation Below Flange

26.85 in

Length - Live Part Bottom

5.7 in

Length - Live Part Top

5.9 in

Sealing Surface Inside Diameter

9.67 in

Sealing Surface Outside Diameter

13.25 in

Thickness

2.375 in

Top Terminal Min. Thread Length

5 in

Weight

465.2 lb

Width

16 in

Electrical Ratings

BIL

250 kV

Current Rating

4000 A

kV Class

52 kV

Minimum Creepage

71.7 in

Minimum Creepage - Inside

69.4 in

Minimum Strike

27.8 in

Minimum Strike - Inside

28.8 in

Withstand Voltage - 60 Hz Dry

95 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

3-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6