


Brand: Electro Composites
Catalog ID: 110-020-T-355-04
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please click here
Application
Transformer
Bottom Terminal Type
4x 1/2-13 Holes on 2.25 in BC
Catalog Number
110-020-T-355-04
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Flange Mounting Holes
4
Product Type
Traversée condensatrice SDC
Series
SDC™
Test Tap
No
Top Terminal Plating
Tin
Top Terminal Type
1 1/2-12
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
11.4 in
Below Flange Length
5.2 in
Depth
7.75 in
Diameter - Above Flange Maximum
7.47 in
Diameter - Below Flange Maximum D <gt/> 1"
2.98 in
Diameter - Below Flange Maximum P
2.98 in
Diameter - Conductor Outside Under Insulation
1.75 in
Diameter - Live Part Bottom
3 in
Diameter - Live Part Top
3.25 in
Diameter - Rod / Tube
1.75 in
Dimensions
16.6 in x 7.75 in x 7.75 in
Effective Length - Bottom Terminal
1.3 in
Effective Length - Top Terminal
2.63 in
Flange Mounting Hole Bolt Circle
6 in
Flange Mounting Hole Diameter
0.63 in
Flange Outside Diameter
7.75 in
Height
7.75 in
Length
16.6 in
Length - Ground Shield
1 in
Length - Insulated Section
12 in
Length - Insulation Above Flange
4.2 in
Length - Insulation Below Flange
2.9 in
Length - Live Part Bottom
1.3 in
Length - Live Part Top
3.3 in
Length - Minimum Oil Immersion Level
LOWER END TO BE FULLY IMMERSED in
Sealing Surface Inside Diameter
3.14 in
Sealing Surface Outside Diameter
5.38 in
Thickness
0.615 in
Top Terminal Min. Thread Length
2.63 in
Weight
25 lb
Width
7.75 in
BIL
110 kV
Current Rating
2000 A
kV Class
13.2 kV
Minimum Creepage
14.1 in
Minimum Strike
6.9 in
Withstand Voltage - 60 Hz Dry
42 kV
Industry Standard(s)
IEC 60137
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
4x 1/2-13 Holes on 2.25 in BC
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Flange Mounting Holes
4