HUBBELL CANADA
SDC™ Bushing Model 0537-17 27.5kV 150kV BIL2000A
Image of 150-020-T-537-17 SDC™ Bushing Model 0537-17 27.5kV 150kV BIL2000A
*Representative image
Image of 150-020-T-537-17 SDC™ Bushing Model 0537-17 27.5kV 150kV BIL2000A
play
Factory Tour: St. Jerome - Hubbell Power Systems
Image of 150-020-T-537-17 SDC™ Bushing Model 0537-17 27.5kV 150kV BIL2000A
+1
Image of 150-020-T-537-17 SDC™ Bushing Model 0537-17 27.5kV 150kV BIL2000A

SDC™ Bushing Model 0537-17 27.5kV 150kV BIL2000A

Brand: Electro Composites

Catalog ID: 150-020-T-537-17

SDC™ 27.5kV 2000A Transformer Bushing, Bottom connected for Air to Oil application, 21.7in ground shield, 33.7in creep, rated per CSA C88.1

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

Transformer

Bottom Terminal Type

1 1/2-12

Catalog Number

150-020-T-537-17

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

Tin

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

20 in

Below Flange Length

32.25 in

Depth

11 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.48 in

Diameter - Below Flange Maximum P

3.48 in

Diameter - Conductor Outside Under Insulation

1.75 in

Diameter - Live Part Bottom

1.75 in

Diameter - Live Part Top

3.25 in

Diameter - Rod / Tube

1.75 in

Dimensions

52.25 in x 11 in x 11 in

Effective Length - Bottom Terminal

4 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

9.84 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

11 in

Height

11 in

Length

52.25 in

Length - Ground Shield

21.7 in

Length - Insulated Section

42.25 in

Length - Insulation Above Flange

11.3 in

Length - Insulation Below Flange

5.35 in

Length - Live Part Bottom

5.2 in

Length - Live Part Top

4.8 in

Length - Minimum Oil Immersion Level

21.7 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

9.22 in

Thickness

0.865 in

Thickness - Flange Plate

0.75 in

Top Terminal Min. Thread Length

4 in

Weight

78 lb

Width

11 in

Electrical Ratings

BIL

150 kV

Current Rating

2000 A

kV Class

27.5 kV

Minimum Creepage

33.7 in

Minimum Strike

13.7 in

Withstand Voltage - 60 Hz Dry

70 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

8