HUBBELL CANADA
SDC™ Bushing Model 0537-18 27.5kV 150kV BIL1200A
Image of 150-012-T-537-18 SDC™ Bushing Model 0537-18 27.5kV 150kV BIL1200A
Image of 150-012-T-537-18 SDC™ Bushing Model 0537-18 27.5kV 150kV BIL1200A
play
Factory Tour: St. Jerome - Hubbell Power Systems
Image of 150-012-T-537-18 SDC™ Bushing Model 0537-18 27.5kV 150kV BIL1200A
+1
Image of 150-012-T-537-18 SDC™ Bushing Model 0537-18 27.5kV 150kV BIL1200A
New

SDC™ Bushing Model 0537-18 27.5kV 150kV BIL1200A

Brand: Electro Composites

Catalog ID: 150-012-T-537-18

SDC™ 27.5kV 1200A Transformer Bushing, Bottom connected for Air to Oil application, 21.7in ground shield, 33.8in creep, rated per CSA C88.1

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

Transformer

Bottom Terminal Type

1 1/8-12

Catalog Number

150-012-T-537-18

Color

Gray

Flange Type

STD

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

20.8 in

Below Flange Length

30.5 in

Depth

8.64 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

2.98 in

Diameter - Below Flange Maximum P

2.99 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

3 in

Diameter - Rod / Tube

1.5 in

Dimensions

51.31 in x 8.64 in x 8.64 in

Effective Length - Bottom Terminal

2.63 in

Effective Length - Top Terminal

4.13 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

8.5 in

Height

8.64 in

Length

51.31 in

Length - Ground Shield

21.7 in

Length - Insulated Section

42.21 in

Length - Insulation Above Flange

11.3 in

Length - Insulation Below Flange

5.3 in

Length - Live Part Bottom

3.5 in

Length - Live Part Top

5.6 in

Length - Minimum Oil Immersion Level

21.7 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.37 in

Thickness

0.74 in

Thickness - Flange Plate

0.75 in

Top Terminal Min. Thread Length

4.13 in

Weight

63 lb

Width

8.64 in

Electrical Ratings

BIL

150 kV

Current Rating

1200 A

kV Class

27.5 kV

Minimum Creepage

33.8 in

Minimum Strike

13.8 in

Withstand Voltage - 60 Hz Dry

70 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/8-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4