HUBBELL CANADA
Image of 150-004-T-561-04 SDC™ Bushing Model 0561-04 27.5kV 150kV BIL400A
*Representative image
Image of 150-004-T-561-04 SDC™ Bushing Model 0561-04 27.5kV 150kV BIL400A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0561-04 27.5kV 150kV BIL400A

Brand: Electro Composites

Catalog ID: 150-004-T-561-04

SDC™ 27.5kV 400A Transformer Bushing, Drawlead connected for Air to Oil application, 11.8in ground shield, 26.3in creep, rated per CSA C88.1

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here For Bushing Drawlead Connectors and Adapters, please click here

General

Application

Transformer

Catalog Number

150-004-T-561-04

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

22.13 in

Below Flange Length

20.28 in

Depth

8.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.3 in

Diameter - Below Flange Maximum P

3.3 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

1.25/1.00 in

Dimensions

42.41 in x 8.5 in x 8.5 in

Effective Length - Top Terminal

4.53 in

Flange Mounting Hole Bolt Circle

7.28 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

8.5 in

Height

8.5 in

Length

42.41 in

Length - Drawlead Above Flange

16.73 in

Length - Ground Shield

11.8 in

Length - Insulated Section

33.7 in

Length - Insulation Above Flange

8.9 in

Length - Insulation Below Flange

7.3 in

Length - Live Part Bottom

1.2 in

Length - Live Part Top

7.5 in

Length - Minimum Oil Immersion Level

11.8 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.66 in

Stud Inside Diameter

1 in

Thickness

1.025 in

Thread Size - Drawlead Connector

3/4-10

Top Terminal Min. Thread Length

4.53 in

Weight

38 lb

Width

8.5 in

Electrical Ratings

BIL

150 kV

Current Rating

400 A

kV Class

27.5 kV

Minimum Creepage

26.3 in

Minimum Strike

11.3 in

Withstand Voltage - 60 Hz Dry

70 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6