


Brand: Electro Composites
Catalog ID: 150-040-T-648-01
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please see here
Application
Transformer
Bottom Terminal Type
1X BLADE WITH 4X 0.69 DIA HOLES
Catalog Number
150-040-T-648-01
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Flange Mounting Holes
8
Product Type
Traversée condensatrice SDC
Series
SDC™
Test Tap
Yes
Top Terminal Type
4-12
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
25.9 in
Below Flange Length
22.06 in
Depth
11.5 in
Diameter - Above Flange Maximum
11.13 in
Diameter - Below Flange Maximum D <gt/> 1"
6.02 in
Diameter - Below Flange Maximum P
6.02 in
Diameter - Conductor Outside Under Insulation
4 in
Diameter - Live Part Bottom
4 in
Diameter - Live Part Top
5.5 in
Diameter - Rod / Tube
4 in
Dimensions
48 in x 11.5 in x 11.5 in
Effective Length - Bottom Terminal
4.5 in
Effective Length - Top Terminal
6 in
Flange Mounting Hole Bolt Circle
9.88 in
Flange Mounting Hole Diameter
0.75 in
Flange Outside Diameter
11.5 in
Height
11.5 in
Length
48 in
Length - Ground Shield
10 in
Length - Insulated Section
33 in
Length - Insulation Above Flange
13.6 in
Length - Insulation Below Flange
5.06 in
Length - Live Part Bottom
7 in
Length - Live Part Top
8 in
Length - Minimum Oil Immersion Level
10 in
Sealing Surface Inside Diameter
6.24 in
Sealing Surface Outside Diameter
9 in
Thickness
1.01 in
Top Terminal Min. Thread Length
6 in
Weight
244 lb
Width
11.5 in
BIL
150 kV
Current Rating
4000 A
kV Class
25 kV
Minimum Creepage
41.2 in
Minimum Strike
16.2 in
Withstand Voltage - 60 Hz Dry
60 kV
Industry Standard(s)
IEEE C57.19.01
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
1X BLADE WITH 4X 0.69 DIA HOLES
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Flange Mounting Holes
8