


Brand: Electro Composites
Catalog ID: 250-412-T-802-02
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please click here For Bushing Drawlead Connectors and Adapters, please click here
Application
Transformer-Breaker
Bottom Terminal Type
1 1/2-12
Catalog Number
250-412-T-802-02
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4
Product Type
Traversée condensatrice SDC
Series
SDC™
Test Tap
Yes
Top Terminal Plating
Silver
Top Terminal Type
1 1/2-12
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
27.7 in
Below Flange Length
22.5 in
Depth
10 in
Diameter - Above Flange Maximum
8.64 in
Diameter - Below Flange Maximum D <gt/> 1"
4.15 in
Diameter - Below Flange Maximum P
4.15 in
Diameter - Conductor Outside Under Insulation
1.5 in
Diameter - Live Part Bottom
1.5 in
Diameter - Live Part Top
3.5 in
Diameter - Rod / Tube
1.50/0.88 in
Dimensions
50.25 in x 10 in x 10 in
Effective Length - Bottom Terminal
2.5 in
Effective Length - Top Terminal
2.5 in
Flange Mounting Hole Bolt Circle
8.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10 in
Height
10 in
Length
50.25 in
Length - Drawlead Above Flange
23.75 in
Length - Ground Shield
10 in
Length - Insulated Section
41.1 in
Length - Insulation Above Flange
18.1 in
Length - Insulation Below Flange
9 in
Length - Live Part Bottom
3.5 in
Length - Live Part Top
5.7 in
Length - Minimum Oil Immersion Level
10 in
Sealing Surface Inside Diameter
4.37 in
Sealing Surface Outside Diameter
7.37 in
Stud Inside Diameter
0.88 in
Thickness
1.325 in
Thread Size - Drawlead Connector
3/4-12
Top Terminal Min. Thread Length
2.5 in
Weight
72 lb
Width
10 in
BIL
250 kV
Current Rating
400/1200 A
kV Class
46 kV
Minimum Creepage
44.9 in
Minimum Strike
20.3 in
Withstand Voltage - 60 Hz Dry
105 kV
Industry Standard(s)
IEEE C57.19.01
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
1 1/2-12
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4