HUBBELL CANADA
Image of 150-045-W-858-00 SDC™ Bushing Model 0858-00 25kV 150kV BIL4500A
*Representative image
Image of 150-045-W-858-00 SDC™ Bushing Model 0858-00 25kV 150kV BIL4500A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0858-00 25kV 150kV BIL4500A

Brand: Electro Composites

Catalog ID: 150-045-W-858-00

SDC™ 25kV 4500A Wall/Floor Bushing, Bottom connected for Air to Air application, 3in ground shield, 33.1in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1X Blade With 4X 0.56 Dia Holes

Catalog Number

150-045-W-858-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

Silver

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1X Blade With 4X 0.56 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

24.3 in

Below Flange Length

15.5 in

Depth

18 in

Diameter - Above Flange Maximum

10.62 in

Diameter - Below Flange Maximum D <gt/> 1"

7.75 in

Diameter - Below Flange Maximum P

7.75 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

4 in

Diameter - Live Part Top

5.5 in

Diameter - Rod / Tube

4 in

Dimensions

39.8 in x 18 in x 18 in

Effective Length - Bottom Terminal

4.25 in

Effective Length - Top Terminal

4.25 in

Flange Mounting Hole Bolt Circle

15.75 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

18 in

Height

18 in

Length

39.8 in

Length - Ground Shield

3 in

Length - Insulated Section

28.8 in

Length - Insulation Above Flange

12.5 in

Length - Insulation Below Flange

7 in

Length - Live Part Bottom

5.5 in

Length - Live Part Top

5.5 in

Sealing Surface Inside Diameter

9.68 in

Sealing Surface Outside Diameter

14.5 in

Thickness

1.875 in

Top Terminal Min. Thread Length

4.25 in

Weight

272 lb

Width

18 in

Electrical Ratings

BIL

150 kV

Current Rating

4500 A

kV Class

25 kV

Minimum Creepage

33.1 in

Minimum Creepage - Inside

13.6 in

Minimum Strike

14.8 in

Minimum Strike - Inside

10.5 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1X Blade With 4X 0.56 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

8