HUBBELL CANADA
Image of 150-190-H-873-00 SDC™ Bushing Model 0873-00 30kV 150kV BIL19000A
*Representative image
Image of 150-190-H-873-00 SDC™ Bushing Model 0873-00 30kV 150kV BIL19000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0873-00 30kV 150kV BIL19000A

Brand: Electro Composites

Catalog ID: 150-190-H-873-00

SDC™ 30kV 19000A Generator Bushing, Bottom connected for Air to Hydrogen application, 5in ground shield, 13in creep, rated per IEC 60137

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

General

Application

Generator

Bottom Terminal Type

4.640 Dia Smooth

Catalog Number

150-190-H-873-00

Color

Gray

Flange Type

Sealing Ring

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Hydrogen

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

12

Plating - Bottom Terminal

Silver

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

No

Top Terminal Plating

Silver

Top Terminal Type

4.64 Dia Smooth

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

21.05 in

Below Flange Length

21.85 in

Depth

13.19 in

Diameter - Above Flange Maximum

9.06 in

Diameter - Below Flange Maximum D <gt/> 1"

9.06 in

Diameter - Below Flange Maximum P

9.06 in

Diameter - Conductor Outside Under Insulation

4.64 in

Diameter - Live Part Bottom

7.68 in

Diameter - Live Part Top

7.68 in

Diameter - Rod / Tube

5 in

Dimensions

42.91 in x 13.19 in x 13.19 in

Effective Length - Bottom Terminal

7.28 in

Effective Length - Top Terminal

7.28 in

Flange Mounting Hole Bolt Circle

11.41 in

Flange Mounting Hole Diameter

0.7 in

Flange Outside Diameter

13.19 in

Height

13.19 in

Length

42.91 in

Length - Ground Shield

5 in

Length - Insulated Section

27.06 in

Length - Insulation Above Flange

10.2 in

Length - Insulation Below Flange

7.91 in

Length - Live Part Bottom

7.94 in

Length - Live Part Top

7.91 in

Sealing Surface Inside Diameter

9.06 in

Sealing Surface Outside Diameter

10.29 in

Thickness

2.175 in

Thickness - Flange Plate

0.98 in

Top Terminal Min. Thread Length

7.28 in

Weight

297 lb

Width

13.19 in

Electrical Ratings

BIL

150 kV

Current Rating

19000 A

kV Class

30 kV

Minimum Creepage

13 in

Minimum Creepage - Inside

12.2 in

Minimum Strike

10.7 in

Minimum Strike - Inside

10 in

Withstand Voltage - 60 Hz Dry

75 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Hydrogen

Configuration

Bottom Terminal Type

4.640 Dia Smooth

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

12