HUBBELL CANADA
Image of 095-050-H-873-01 SDC™ Bushing Model 0873-01 15kV 95kV BIL5000A
*Representative image
Image of 095-050-H-873-01 SDC™ Bushing Model 0873-01 15kV 95kV BIL5000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0873-01 15kV 95kV BIL5000A

Brand: Electro Composites

Catalog ID: 095-050-H-873-01

SDC™ 15kV 5000A Generator Bushing, Bottom connected for Air to Hydrogen application, 4in ground shield, 13in creep, rated per SPECIAL

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally

General

Application

Generator

Bottom Terminal Type

CONTACT DISC 8.75 DIA WITH 4X 3/4-10 THREADED HOLES

Catalog Number

095-050-H-873-01

Color

Gray

Flange Type

Sealing Ring

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Hydrogen

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

8

Number of Flange Mounting Holes

12

Plating - Bottom Terminal

Silver

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

No

Top Terminal Plating

Silver

Top Terminal Type

2X BLADES WITH 4X 0.63 DIA HOLES

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

22.7 in

Below Flange Length

16.14 in

Depth

12.99 in

Diameter - Above Flange Maximum

9.06 in

Diameter - Below Flange Maximum D <gt/> 1"

8.75 in

Diameter - Below Flange Maximum P

9.06 in

Diameter - Conductor Outside Under Insulation

4.875 in

Diameter - Live Part Bottom

8.75 in

Diameter - Live Part Top

7 in

Diameter - Rod / Tube

5 in

Dimensions

38.88 in x 12.99 in x 12.99 in

Effective Length - Bottom Terminal

8.75 DIA in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

11.25 in

Flange Mounting Hole Diameter

0.83 in

Flange Outside Diameter

12.99 in

Height

12.99 in

Length

38.88 in

Length - Ground Shield

4 in

Length - Insulated Section

26.93 in

Length - Insulation Above Flange

10.2 in

Length - Insulation Below Flange

9.9 in

Length - Live Part Bottom

4.45 in

Length - Live Part Top

7.5 in

Sealing Surface Inside Diameter

10.3 in

Sealing Surface Outside Diameter

12.3 in

Thickness

1.9375 in

Thickness - Flange Plate

1.44 in

Weight

347 lb

Width

12.99 in

Electrical Ratings

BIL

95 kV

Current Rating

5000 A

kV Class

15 kV

Minimum Creepage

13 in

Minimum Creepage - Inside

12 in

Minimum Strike

10.5 in

Minimum Strike - Inside

10 in

Withstand Voltage - 60 Hz Dry

31 kV

Certifications And Compliance

Industry Standard(s)

SPECIAL

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Hydrogen

Configuration

Bottom Terminal Type

CONTACT DISC 8.75 DIA WITH 4X 3/4-10 THREADED HOLES

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

8

Number of Flange Mounting Holes

12