HUBBELL CANADA
Image of 075-030-T-875-00 SDC™ Bushing Model 0875-00 5kV 75kV BIL3000A
*Representative image
Image of 075-030-T-875-00 SDC™ Bushing Model 0875-00 5kV 75kV BIL3000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0875-00 5kV 75kV BIL3000A

Brand: Electro Composites

Catalog ID: 075-030-T-875-00

SDC™ 5kV 3000A Transformer Bushing, Bottom connected for Air to Oil application, 4in ground shield, 13.6in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1.500 Dia Smooth With 2X Grooves

Catalog Number

075-030-T-875-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1X Blade With 4X 0.56 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

13.25 in

Below Flange Length

14.88 in

Depth

8.5 in

Diameter - Above Flange Maximum

5.75 in

Diameter - Below Flange Maximum D <gt/> 1"

3.69 in

Diameter - Below Flange Maximum P

3.69 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2.13 in

Diameter - Live Part Top

4 in

Diameter - Rod / Tube

2.5 in

Dimensions

28.13 in x 8.5 in x 8.5 in

Effective Length - Bottom Terminal

5 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

8.5 in

Height

8.5 in

Length

28.13 in

Length - Ground Shield

4 in

Length - Insulated Section

14.7 in

Length - Insulation Above Flange

5.3 in

Length - Insulation Below Flange

2.58 in

Length - Live Part Bottom

8.3 in

Length - Live Part Top

5.16 in

Length - Minimum Oil Immersion Level

4 in

Sealing Surface Inside Diameter

4.16 in

Sealing Surface Outside Diameter

6.5 in

Thickness

0.845 in

Top Terminal Min. Thread Length

4 in

Weight

64 lb

Width

8.5 in

Electrical Ratings

BIL

75 kV

Current Rating

3000 A

kV Class

5 kV

Minimum Creepage

13.6 in

Minimum Strike

6 in

Withstand Voltage - 60 Hz Dry

27 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1.500 Dia Smooth With 2X Grooves

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4