HUBBELL CANADA
Image of 200-001-W-898-00 SDC™ Bushing Model 0898-00 34.5kV 200kV BIL100A
*Representative image
Image of 200-001-W-898-00 SDC™ Bushing Model 0898-00 34.5kV 200kV BIL100A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0898-00 34.5kV 200kV BIL100A

Brand: Electro Composites

Catalog ID: 200-001-W-898-00

SDC™ 34.5kV 100A Wall/Floor Bushing, Bottom connected for Air to Air application, 1in ground shield, 34.6in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

3/8-16

Catalog Number

200-001-W-898-00

Color

Gray

Flange Type

Vertical Slots

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

No

Top Terminal Type

3/8-16

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

17.05 in

Below Flange Length

14.75 in

Depth

7.47 in

Diameter - Above Flange Maximum

7.47 in

Diameter - Below Flange Maximum D <gt/> 1"

2.98 in

Diameter - Below Flange Maximum P

3.1 in

Diameter - Conductor Outside Under Insulation

0.75 in

Diameter - Live Part Bottom

0.75 in

Diameter - Live Part Top

2.25 in

Diameter - Rod / Tube

0.75 in

Dimensions

31.8 in x 7.47 in x 7.47 in

Effective Length - Bottom Terminal

1 in

Effective Length - Top Terminal

2 in

Flange Mounting Hole Bolt Circle

5.5 in

Flange Mounting Hole Diameter

0.5 in

Flange Outside Diameter

6.25 in

Height

7.47 in

Length

31.8 in

Length - Ground Shield

1 in

Length - Insulated Section

27.8 in

Length - Insulation Above Flange

11.2 in

Length - Insulation Below Flange

12.37 in

Length - Live Part Bottom

1.4 in

Length - Live Part Top

2.6 in

Sealing Surface Inside Diameter

3.16 in

Sealing Surface Outside Diameter

5 in

Thickness

1.115 in

Thickness - Flange Plate

0.75 in

Top Terminal Min. Thread Length

2 in

Weight

35 lb

Width

7.47 in

Electrical Ratings

BIL

200 kV

Current Rating

100 A

kV Class

34.5 kV

Minimum Creepage

34.6 in

Minimum Creepage - Inside

13.2 in

Minimum Strike

13.8 in

Minimum Strike - Inside

13.2 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

3/8-16

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4