HUBBELL CANADA
SDC™ Bushing Model 0910-00 34.5kV 200kV BIL2000A
Image of 200-020-T-910-00 SDC™ Bushing Model 0910-00 34.5kV 200kV BIL2000A
*Representative image
Image of 200-020-T-910-00 SDC™ Bushing Model 0910-00 34.5kV 200kV BIL2000A
play
Factory Tour: St. Jerome - Hubbell Power Systems
Image of 200-020-T-910-00 SDC™ Bushing Model 0910-00 34.5kV 200kV BIL2000A
+1
Image of 200-020-T-910-00 SDC™ Bushing Model 0910-00 34.5kV 200kV BIL2000A

SDC™ Bushing Model 0910-00 34.5kV 200kV BIL2000A

Brand: Electro Composites

Catalog ID: 200-020-T-910-00

SDC™ 34.5kV 2000A Transformer Bushing, Bottom connected for Air to Oil application, 15in ground shield, 50in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1X Blade With 2X 0.56 Dia Holes

Catalog Number

200-020-T-910-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

12

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

M90X4

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

28.31 in

Below Flange Length

22.43 in

Depth

12 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.02 in

Diameter - Conductor Outside Under Insulation

3.5 in

Diameter - Live Part Bottom

3.5 in

Diameter - Live Part Top

5 in

Diameter - Rod / Tube

3.5 in

Dimensions

50.75 in x 12 in x 12 in

Effective Length - Bottom Terminal

2 in

Effective Length - Top Terminal

4.33 in

Flange Mounting Hole Bolt Circle

10.83 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

12 in

Height

12 in

Length

50.75 in

Length - Ground Shield

15 in

Length - Insulated Section

42.3 in

Length - Insulation Above Flange

18.2 in

Length - Insulation Below Flange

4.53 in

Length - Live Part Bottom

2.9 in

Length - Live Part Top

5.6 in

Length - Minimum Oil Immersion Level

15 in

Sealing Surface Inside Diameter

6.26 in

Sealing Surface Outside Diameter

10.2 in

Thickness

1.26 in

Top Terminal Min. Thread Length

4.33 in

Weight

265 lb

Width

12 in

Electrical Ratings

BIL

200 kV

Current Rating

2000 A

kV Class

34.5 kV

Minimum Creepage

50 in

Minimum Strike

20.6 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1X Blade With 2X 0.56 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

12