HUBBELL CANADA
Image of 110-030-W-914-00 SDC™ Bushing Model 0914-00 15kV 110kV BIL3000A
*Representative image
Image of 110-030-W-914-00 SDC™ Bushing Model 0914-00 15kV 110kV BIL3000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0914-00 15kV 110kV BIL3000A

Brand: Electro Composites

Catalog ID: 110-030-W-914-00

SDC™ 15kV 3000A Wall/Floor Bushing, Bottom connected for Air to Air application, 3in ground shield, 27.4in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1X Blade With 4X 0.56 Dia Holes

Catalog Number

110-030-W-914-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

3-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

17 in

Below Flange Length

20 in

Depth

12 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.06 in

Diameter - Below Flange Maximum P

5.06 in

Diameter - Conductor Outside Under Insulation

3 in

Diameter - Live Part Bottom

3 in

Diameter - Live Part Top

4.5 in

Diameter - Rod / Tube

3 in

Dimensions

37 in x 12 in x 12 in

Effective Length - Bottom Terminal

3.5 in

Effective Length - Top Terminal

3.5 in

Flange Mounting Hole Bolt Circle

10.5 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

12 in

Height

12 in

Length

37 in

Length - Ground Shield

3 in

Length - Insulated Section

28.3 in

Length - Insulation Above Flange

9 in

Length - Insulation Below Flange

12.6 in

Length - Live Part Bottom

4.4 in

Length - Live Part Top

4.1 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

9.75 in

Thickness

1.03 in

Top Terminal Min. Thread Length

3.5 in

Weight

121 lb

Width

12 in

Electrical Ratings

BIL

110 kV

Current Rating

3000 A

kV Class

15 kV

Minimum Creepage

27.4 in

Minimum Creepage - Inside

13.5 in

Minimum Strike

11.8 in

Minimum Strike - Inside

13.5 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1X Blade With 4X 0.56 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6