


Brand: Electro Composites
Catalog ID: 110-006-T-928-02
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please click here For Bushing Drawlead Connectors and Adapters, please click here
Application
Transformer
Catalog Number
110-006-T-928-02
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4
Product Type
Traversée condensatrice SDC
Series
SDC™
Test Tap
Yes
Top Terminal Type
1 1/8-12
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
14 in
Below Flange Length
23 in
Depth
8.5 in
Diameter - Above Flange Maximum
5.21 in
Diameter - Below Flange Maximum D <gt/> 1"
2.76 in
Diameter - Below Flange Maximum P
2.82 in
Diameter - Conductor Outside Under Insulation
1.25 in
Diameter - Live Part Bottom
1.25 in
Diameter - Live Part Top
3.5 in
Diameter - Rod / Tube
1.25/1.00 in
Dimensions
36.97 in x 8.5 in x 8.5 in
Effective Length - Bottom Terminal
0 in
Effective Length - Top Terminal
2.5 in
Flange Mounting Hole Bolt Circle
7.25 in
Flange Mounting Hole Diameter
0.75 in
Flange Outside Diameter
8.5 in
Height
8.5 in
Length
36.97 in
Length - Drawlead Above Flange
10.4 in
Length - Ground Shield
18 in
Length - Insulated Section
30.7 in
Length - Insulation Above Flange
5.6 in
Length - Insulation Below Flange
3.7 in
Length - Live Part Bottom
1.3 in
Length - Live Part Top
5 in
Length - Minimum Oil Immersion Level
18 in
Sealing Surface Inside Diameter
3.01 in
Sealing Surface Outside Diameter
6.5 in
Stud Inside Diameter
1 in
Thickness
0.755 in
Thread Size - Drawlead Connector
3/4-12
Top Terminal Min. Thread Length
2.5 in
Weight
21 lb
Width
8.5 in
BIL
110 kV
Current Rating
600 A
kV Class
15 kV
Minimum Creepage
13.7 in
Minimum Strike
6.5 in
Withstand Voltage - 60 Hz Dry
50 kV
Industry Standard(s)
IEEE C57.19.01
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4