HUBBELL CANADA
Image of 110-040-T-930-00 SDC™ Bushing Model 0930-00 15kV 110kV BIL4000A
*Representative image
Image of 110-040-T-930-00 SDC™ Bushing Model 0930-00 15kV 110kV BIL4000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0930-00 15kV 110kV BIL4000A

Brand: Electro Composites

Catalog ID: 110-040-T-930-00

SDC™ 15kV 4000A Transformer Bushing, Bottom connected for Air to Oil application, 19.5in ground shield, 48.1in creep, rated per CSA C88.1

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

4-12

Catalog Number

110-040-T-930-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

4-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

24 in

Below Flange Length

27.5 in

Depth

12 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.02 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

4 in

Diameter - Live Part Top

5.5 in

Diameter - Rod / Tube

4 in

Dimensions

51.5 in x 12 in x 12 in

Effective Length - Bottom Terminal

4 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

10.75 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

12 in

Height

12 in

Length

51.5 in

Length - Ground Shield

19.5 in

Length - Insulated Section

41.6 in

Length - Insulation Above Flange

15.9 in

Length - Insulation Below Flange

2.8 in

Length - Live Part Bottom

5.2 in

Length - Live Part Top

4.7 in

Length - Minimum Oil Immersion Level

19.5 in

Sealing Surface Inside Diameter

4.39 in

Sealing Surface Outside Diameter

9.87 in

Thickness

1.01 in

Top Terminal Min. Thread Length

4 in

Weight

279 lb

Width

12 in

Electrical Ratings

BIL

110 kV

Current Rating

4000 A

kV Class

15 kV

Minimum Creepage

48.1 in

Minimum Strike

18.5 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

4-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6