HUBBELL CANADA
Image of 110-050-T-1068-00 SDC™ Bushing Model 1068-00 15kV 110kV BIL5000A
*Representative image
Image of 110-050-T-1068-00 SDC™ Bushing Model 1068-00 15kV 110kV BIL5000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 1068-00 15kV 110kV BIL5000A

Brand: Electro Composites

Catalog ID: 110-050-T-1068-00

SDC™ 15kV 5000A Transformer Bushing, Bottom connected for Air to Oil application, 16.5in ground shield, 20.4in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

5-10

Catalog Number

110-050-T-1068-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

5-10

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

17.6 in

Below Flange Length

26 in

Depth

12.5 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.21 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

5 in

Diameter - Live Part Top

5 in

Diameter - Rod / Tube

5 in

Dimensions

43.63 in x 12.5 in x 12.5 in

Effective Length - Bottom Terminal

5.5 in

Effective Length - Top Terminal

6 in

Flange Mounting Hole Bolt Circle

10.86 in

Flange Mounting Hole Diameter

0.56 in

Flange Outside Diameter

12.5 in

Height

12.5 in

Length

43.63 in

Length - Ground Shield

16.5 in

Length - Insulated Section

29.6 in

Length - Insulation Above Flange

6.9 in

Length - Insulation Below Flange

3.3 in

Length - Live Part Bottom

6.2 in

Length - Live Part Top

7.8 in

Length - Minimum Oil Immersion Level

16.5 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

10.3 in

Thickness

1.01 in

Top Terminal Min. Thread Length

6 in

Weight

256 lb

Width

12.5 in

Electrical Ratings

BIL

110 kV

Current Rating

5000 A

kV Class

15 kV

Minimum Creepage

20.4 in

Minimum Strike

9.5 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

5-10

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6